Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

50 dB Gain Block Amplifier Operating From 500 MHz to 2 GHz with 15 dBm P1dB and SMA

SKU: FMAM8005
Pricing
QUANTITYPRICE
1-4$377.78
5-9$362.67
10-24$347.56
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Power Output15 dBm P1dB
Frequency, Min500 MHz
Frequency, Max2 GHz
Gain50 dB
RF Input VSWR, Max2
Connector SeriesSMA
Description

50 dB Gain Block Amplifier Operating From 500 MHz to 2 GHz with 15 dBm P1dB and SMA

RF gain block amplifier FMAM8005 from Fairview is only one amp of a large number of radio frequency amplifiers specifically stocked to be highly available for rapid shipment. Fairview Microwave gain block amplifier is a connectorized gain block version manufactured with SMA connectors. Our SMA gain block amplifier design has a 50 dB gain.

Fairview Microwave RF 50 dB gain block amplifier part number FMAM8005 is rated for power output of 15 dBm. This radio frequency gain-block amplifier is built to be rated for a minimum frequency of 500 MHz and a maximum of 2 GHz. Additional RF specs on this 50 dB gain block amp from Fairview Microwave can be found on the RF gain blocks datasheet specifications PDF above.

This 50 dB gain block amplifier is just part of more than one million RF, microwave and millimeter wave components in-stock. Our gain block RF amplifier is ready for same day purchasing and shipping worldwide. Fairview also stocks a big selection of other radio frequency amp products that ship same day from our warehouse for all your RF, microwave and millimeter wave amplifier component needs.