To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

380 MHz - 470 MHz 2 Folded Dipole antenna, 7.6 dBi gain, 1/4 Wave Offset pattern, V-pol, Type N Female Connector

SKU: FMANED1007
Pricing
QUANTITYPRICE
1-9$924.00
10-24$887.04
25-99$850.08
100-249$813.12
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 3
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMANED1007
Datasheet
FMANED1007
3D CAD Model (.step)
Key Specifications
Key Specifications.
Design TypeDipole
Direction TypeDirectional
Band TypeSingle
PolarizationVertical
Number of Ports1
Minimum Frequency380 MHz
Maximum Frequency470 MHz
Connector SeriesN
Connector GenderFemale
Nominal Gain7.6 dBi
Max Input Power100
Description

380 MHz - 470 MHz 2 Folded Dipole antenna, 7.6 dBi gain, 1/4 Wave Offset pattern, V-pol, Type N Female Connector

The exposed dipole two element antenna FMANED1007 from Fairview Microwave is a high-performance RF component operates from 380 to 470 MHz for UHF applications like boosting radar, GPR/WPR, FM Radio, TV broadcasts, public safety, LMR / PMR and aviation where directivity and coverage are very important. The FMANED1007 from Fairview Microwave Antennas is a high-performance, two element exposed folded dipole antenna specifically designed to aesthetically pleasing design. The Fairview Microwave Antennas FMANED1007 has 7.6 dBi / 5.45 dBd of high gain which is ideal for these applications.

The FMANED1007 exposed dipole antennas are robust, outdoor, weatherproof, and high velocity wind sustainable antennas made up of high-grade aluminum alloys for longevity and resistant to corrosion. These dipole antennas are side mounted ¼ wave spacing from the mast, has a pigtail terminated with 1 Type N female connector. This premium quality 2-bay dipole antenna has offset pattern with 100W maximum power handling capability. The folded exposed dipole FMANED1007 has 35 vertical beamwidth and 220 horizontal beamwidth. This antenna has Vertical polarization and the included mounting kit allows for very easy and quick time installations with less effort. These exposed dipoles are already tuned to be Quarter wavelength away from the mast and do not require any further field adjustments.

The central support mast is precisely designed for easy dipole attachments which fit tightly for error free and quick installations and ease for transportation. FM’s 380 to 470 MHz two element Quarter wave exposed folded dipole FMANED1007 antennas with 7.6 dBi/ 5.45 dBd max gain for UHF communication applications. This Quarter wave folded exposed dipole antenna with N Female Type connector is in stock and ready to ship the same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other Fairview Microwave products.