Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

7 dB Fixed Attenuator SMA Male (Plug) to SMA Female (Jack) Up to 8 GHz Rated to 2 Watts, Passivated Stainless Steel Body, 1.4 VSWR

SKU: SA3015-07
Pricing
QUANTITYPRICE
1-24$36.17
25-49$34.36
50-99$32.55
100-249$31.11
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Remaining Quantity Available:837
Same day Shipping
Same-Day Shipping
Order in the next
DISCONTINUED PRODUCT
Replaced By: SA6H-07
Product Documents
Key Specifications
Key Specifications.
DesignFixed
Maximum Frequency8 GHz
Impedance50 Ohm
Power Maximum2 Watt
VSWR Maximum1.4:1
Attenuation7 dB
Connector Series 1SMA
Connector Gender 1Male
Connector Series 2SMA
Connector Gender 2Female
Body MaterialPassivated Stainless Steel
Description

7 dB Fixed Attenuator SMA Male (Plug) to SMA Female (Jack) Up to 8 GHz Rated to 2 Watts, Passivated Stainless Steel Body, 1.4 VSWR

RF coaxial fixed attenuator SA3015-07 from Fairview Microwave is manufactured with a SMA input. This coax SMA attenuator is 50 Ohm and an in-line RF attenuator design. Our 50 Ohm SMA to SMA attenuator is constructed to precise RF and microwave industry specifications and operates at a maximum frequency of 8 GHz.

Fairview SMA attenuator has a male gender in and a female gender out. SA3015-07 SMA male to SMA female attenuator is rated for a maximum RF attenuation value of 7 dB. Our 7 dB fixed attenuator with SMA connectors is built with passivated stainless steel body material and plating; you can find more RF attenuator datasheet specifications above.

Fairview Microwave radio frequency coaxial SMA 7 dB fixed attenuator maximum power rating is 2 Watts and is in-stock. Our fixed attenuator is part of over one million RF, microwave and millimeter wave components ready for same-day shipment to anywhere in the world.