Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

10 dBi Omni Antenna 1,710-2,700 MHz N Type Connector

SKU: FM51OM1043
Pricing
QUANTITYPRICE
1-9$65.73
10-24$63.10
25-99$60.47
100-249$57.84
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 8
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FM51OM1043
Datasheet
FM51OM1043
3D CAD Model (.step)
Key Specifications
Key Specifications.
Antenna TypeOmni
Direction TypeOmni Directional
PolarizationVertical
Number of Ports1
Minimum Frequency1.71 GHz
Maximum Frequency2.7 GHz
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Nominal Gain10 dBi
Max Input Power50
Description

10 dBi Omni Antenna 1,710-2,700 MHz N Type Connector

Fairview Microwave’s FM51OM1043 is an omni directional 5G / LTE outdoor omni vertical antenna that ships same day from our facility certified to ISO 9001:2015. The part number FM51OM1043 with a band type and 10dBi gain nominal is a omni directional proline series antenna. Use a single multi-band design proline omni directional omni vertical antenna for a wide array of telecommunication applications where wide coverage instead of using separate antennas. Ideal for LPWAN/IoT/M2M, CDMA, LTE, 5G applications including NB-IOT, LTE-M, and LoRA, our 1.71 GHz-2.7 GHz N Type female Connector, omni antenna has a gain of 10dBi.

With an impedance of 50 Ohms and max input power of 50 Watts, the FM51OM1043 proline omni vertical antenna is well suited for point to multipoint use in large open areas such as base station installations or large campuses. The model FM51OM1043 proline designed for high reliability in extreme weather conditions can withstand winds up to 124.27 MPH and temperatures between -40° - 70° deg C. Contact Fairview Microwave's 5G / LTE outdoor antenna experts for any assistance on 1.71 GHz-2.7 GHz, 10dBi N Type female omni directional proline connector antennas. Built to broadcast cellular LTE signals the band proline omni directional antenna has a gain nominal of 10dBi gain and standard polarity threaded connector, N type female connector.

Fairview’s FM51OM1043 has a Radome made of fiberglass in gray color and comes from an ISO 9001:2015 certified facility, that uses a rigorous Quality Management System (QMS). The proline omni directional 1.71 GHz to 2.7 GHz band antenna eliminates the need to purchase different antennas for each frequency. Suited for all weather operation, our commercial grade, vertical omni antenna made with heavy duty steel mast mounting brackets comes with a tough lightweight fiberglass radome. The included bracket, hardware along with threaded female connector and fiberglass radome, makes installation effortless.

Fairview's type N connectorized FM51OM1043 antenna with 50 Watts max input power comes with a F1 HPBW Vertical Elevation of Degrees, F2 HPBW Vertical Elevation of Degrees and a HPBW Horizontal Azimuth of Degrees. Part FM51OM1043 operating on the 1.71 GHz to 2.7 GHz cellular band, has a mounting pole diameter of 1.18in - 2.36in. This rugged, Type N connector has an overall length of 38.6in, width of 1.6in, and weighs 5.07lbs. Use our on-line ordering system to purchase your FM51OM1043 proline omni directional vertical antenna 24 hours a day with same-day shipping and no MOQs (minimum order quantities).

WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov