Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

12 dBi Omni Antenna 3,300-3,800 MHz N Type Connector

SKU: FM51OM1049
Pricing
QUANTITYPRICE
1-9$784.00
10-24$752.64
25-99$721.28
100-249$689.92
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 5
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Antenna TypeOmni
Direction TypeOmni Directional
Polarization±45 Deg. Slant
Number of Ports4
Minimum Frequency3.3 GHz
Maximum Frequency3.8 GHz
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Nominal Gain12 dBi
Max Input Power50
Description

12 dBi Omni Antenna 3,300-3,800 MHz N Type Connector

Fairview Microwave’s FM51OM1049 is an omni directional 5G / LTE outdoor omni ±45 deg. slant antenna that ships same day from our facility certified to ISO 9001:2015. The part number FM51OM1049 with a band type and 12dBi gain nominal is a omni directional 4 Port series antenna. Use a single multi-band design omni directional omni ±45 deg. slant antenna for a wide array of telecommunication applications where wide coverage instead of using separate antennas. Ideal for LPWAN/IoT/M2M, CDMA, LTE, 5G applications including NB-IOT, LTE-M, and LoRA, our 4 Port 3.3 GHz-3.8 GHz N Type female Connector, omni antenna has a gain of 12dBi.

With an impedance of 50 Ohms and max input power of 50 Watts, the FM51OM1049 omni ±45 deg. slant antenna is well suited for point to multipoint use in large open areas such as base station installations or large campuses. The model FM51OM1049 4 Port designed for high reliability in extreme weather conditions can withstand winds up to 210 MPH and temperatures between -40° - 65° deg C. Contact Fairview Microwave's 5G / LTE outdoor antenna experts for any assistance on 3.3 GHz-3.8 GHz, 12dBi N Type female omni directional connector antennas. Built to broadcast cellular LTE signals the band omni directional antenna has a gain nominal of 12dBi gain and standard polarity threaded connector, N type female connector.

Fairview’s FM51OM1049 has a Radome made of uv resistance pvc in color and comes from an ISO 9001:2015 certified facility, that uses a rigorous Quality Management System (QMS). The 4 Port omni directional 3.3 GHz to 3.8 GHz band antenna eliminates the need to purchase different antennas for each frequency. Suited for all weather operation, our commercial grade, ±45 deg. slant omni antenna made with heavy duty steel mast mounting brackets comes with a tough lightweight uv resistance pvc radome. The included bracket, hardware along with threaded female connector and uv resistance pvc radome, makes installation effortless.

Fairview's type N connectorized FM51OM1049 antenna with 50 Watts max input power comes with a F1 HPBW Vertical Elevation of Degrees, F2 HPBW Vertical Elevation of Degrees and a HPBW Horizontal Azimuth of Degrees. Part FM51OM1049 operating on the 3.3 GHz to 3.8 GHz cellular band, has a mounting pole diameter of 1.57in - 2.36in. This rugged, Type N connector has an overall length of 0in, width of 0in, and weighs 6.4lbs. Use our on-line ordering system to purchase your 4 Port FM51OM1049 omni directional ±45 deg. slant antenna 24 hours a day with same-day shipping and no MOQs (minimum order quantities).