To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Right Angle BMA Jack (Female) Slide-On Connector 2 Hole Flange (Panel Mount) For RG142, RG223, RG400, RG55 Cable, Crimp/Solder

SKU: FMCN1217
Pricing
QUANTITYPRICE
1-24$25.66
25-49$24.38
50-99$23.09
100-249$22.07
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesBMA
Connector GenderJack
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodCrimp/Solder
Mount Method2 Hole Flange
Minimum FrequencyDC
Maximum Frequency12.4 GHz
Termination TypeCoax
Interface Type 1RG142
Interface Type 2RG223
Interface Type 3RG400
Interface Type 4RG55
Description

Right Angle BMA Jack (Female) Slide-On Connector 2 Hole Flange (Panel Mount) For RG142, RG223, RG400, RG55 Cable, Crimp/Solder

FMCN1217 RA BMA jack 2 hole flange coaxial slide-on connector from Fairview Microwave has an interface type of RG142, RG223, RG400, RG55 and a 50 Ohm impedance. This BMA jack 2 hole flange connector uses shield attachment of crimp/solder attachment for the contact. Our jack BMA right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 12.4 GHz.

Right angle BMA jack 2 hole flange coaxial slide-on RF connector has a ptfe dielectric type and a VSWR of 1.46:1. This Fairview Microwave BMA coaxial connector has a brass body with tri-metal plating. Our FMCN1217 BMA RA connector uses beryllium copper contact and a tri-metal plating material. This BMA jack right angle 2 hole flange coaxial slide-on RF connector is RoHS compliant, you can find this BMA jack right angle 2 hole flange coaxial slide-on connector datasheet specifications above.

Fairview Microwave RA jack BMA 2 hole flange connector purchases will ship the same day. Our 2 hole flange BMA right angle jack RG142 / RG223 / RG400 / RG55 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom BMA cable connector assemblies that will ship quickly from our location.