To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

BMA Jack (Female) Slide-On Connector 2 Hole Flange (Panel Mount) For RG402, RG402 Tinned, .141 SR Cable Gold Plated, Solder

SKU: FMCN1211
Pricing
QUANTITYPRICE
1-24$36.39
25-49$34.57
50-99$32.75
100-249$31.30
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesBMA
Connector GenderJack
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount Method2 Hole Flange
Minimum FrequencyDC
Maximum Frequency22 GHz
Termination TypeCoax
Interface Type 1RG402
Interface Type 2RG402 Tinned
Interface Type 3.141 SR
Description

BMA Jack (Female) Slide-On Connector 2 Hole Flange (Panel Mount) For RG402, RG402 Tinned, .141 SR Cable Gold Plated, Solder

FMCN1211 BMA jack 2 hole flange coaxial slide-on connector from Fairview Microwave has an interface type of RG402, RG402 Tinned, .141 SR and a 50 Ohm impedance. This BMA jack 2 hole flange connector uses shield attachment of solder/solder attachment for the contact. Our jack BMA coaxial connector provides a minimum frequency of DC and a maximum frequency of 22 GHz.

BMA jack 2 hole flange coaxial slide-on RF connector has a ptfe dielectric type and a VSWR of 1.27:1. This Fairview Microwave BMA coaxial connector has a stainless steel body with gold plating. Our FMCN1211 BMA connector uses beryllium copper contact and a gold plating material. This BMA jack 2 hole flange coaxial slide-on RF connector is RoHS and gold plated compliant, you can find this BMA jack 2 hole flange coaxial slide-on gold plated connector datasheet specifications above.

Fairview Microwave jack BMA 2 hole flange connector purchases will ship the same day. Our 2 hole flange BMA jack RG402 / RG402 Tinned / .141 SR connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom BMA cable connector assemblies that will ship quickly from our location.