To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

BMA Jack (Female) Slide-On PCB Connector Surface Mount, Solder

SKU: FMCN1223
Pricing
QUANTITYPRICE
1-24$27.30
25-49$25.94
50-99$24.57
100-249$23.48
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 50
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesBMA
Connector GenderJack
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency2 GHz
Termination TypePCB
Interface Type 1Surface Mount
Description

BMA Jack (Female) Slide-On PCB Connector Surface Mount, Solder

FMCN1223 BMA jack PCB slide-on connector from Fairview Microwave has an interface type of surface mount and a 50 Ohm impedance. This BMA jack connector uses shield attachment of solder attachment for the contact. Our jack BMA PCB connector provides a minimum frequency of DC and a maximum frequency of 2 GHz.

BMA jack PCB slide-on RF connector has a ptfe dielectric type and a VSWR of 1.2:1. This Fairview Microwave BMA PCB connector has a stainless steel body with gold plating. Our FMCN1223 BMA connector uses beryllium copper contact and a gold plating material. This BMA jack PCB slide-on RF connector is RoHS compliant, you can find this BMA jack PCB slide-on connector datasheet specifications above.

Fairview Microwave jack BMA connector purchases will ship the same day. Our BMA jack surface mount connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom BMA cable connector assemblies that will ship quickly from our location.