To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

BMA Jack (Female) Snap-On Connector For RG142, RG223, RG400, RG55 Cable, Crimp/Solder

SKU: FMCN1205
Pricing
QUANTITYPRICE
1-24$36.60
25-49$34.77
50-99$32.94
100-249$31.48
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 17
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesBMA
Connector GenderJack
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency12.4 GHz
Termination TypeCoax
Interface Type 1RG142
Interface Type 2RG223
Interface Type 3RG400
Interface Type 4RG55
Description

BMA Jack (Female) Snap-On Connector For RG142, RG223, RG400, RG55 Cable, Crimp/Solder

FMCN1205 BMA jack coaxial snap-on connector from Fairview Microwave has an interface type of RG142, RG223, RG400, RG55 and a 50 Ohm impedance. This BMA jack connector uses shield attachment of crimp/solder attachment for the contact. Our jack BMA coaxial connector provides a minimum frequency of DC and a maximum frequency of 12.4 GHz.

This Fairview Microwave BMA coaxial connector has a passivated stainless steel body. Our FMCN1205 BMA connector uses beryllium copper contact. This BMA jack coaxial snap-on RF connector is RoHS compliant, you can find this BMA jack coaxial snap-on connector datasheet specifications above.

Fairview Microwave jack BMA connector purchases will ship the same day. Our BMA jack RG142 / RG223 / RG400 / RG55 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom BMA cable connector assemblies that will ship quickly from our location.