To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
Cart (0)

75 Ohm 12G SDI BNC Female Bulkhead PCB Connector 0.062" Board Thickness Solder Attachment

SKU: FMCN0012
Pricing
QUANTITYPRICE
1-24$6.48
25-49$6.16
50-99$5.83
100-249$5.57
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 30
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN0012
Datasheet
FMCN0012
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesBNC
Connector GenderFemale
Impedance75 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency12 GHz
Termination TypePCB
Interface Type 10.062" Board Thickness
Description

75 Ohm 12G SDI BNC Female Bulkhead PCB Connector 0.062" Board Thickness Solder Attachment

FMCN0012 BNC female bulkhead PCB connector from Fairview Microwave has an interface type of 0.062" board thickness and a 75 Ohm impedance. This BNC female bulkhead connector uses shield attachment of solder attachment for the contact. Our female BNC PCB connector provides a minimum frequency of DC and a maximum frequency of 12 GHz.

BNC female bulkhead PCB RF connector has a PTFE dielectric type and a VSWR of . This Fairview Microwave BNC PCB connector has a brass body with nickel plating. Our FMCN0012 BNC connector uses brass contact and a nickel plating material. you can find this BNC female bulkhead PCB connector datasheet specifications above.

Fairview Microwave female BNC bulkhead connector purchases will ship the same day. Our bulkhead BNC female 0.062" board thickness connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom BNC cable connector assemblies that will ship quickly from our location.