To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

BNC T Adapter Female (Jack) Male (Plug) Female (Jack), Nickel Plated Brass Body

SKU: SM3448
Pricing
QUANTITYPRICE
1-24$47.99
25-49$45.59
50-99$43.19
100-249$41.27
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 74
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SM3448
Datasheet
SM3448
3D CAD Model (.step)
Key Specifications
Key Specifications.
Connector Series 1BNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Connector Series 3BNC
Connector Gender 3Female
Connector Impedance 350 Ohm
Frequency, MinDC
Frequency, Max4 GHz
Adapter Body StyleTee
Connector Mount Method 1None
Connector Mount Method 2None
Connector Body Material 2Brass
Connector Body Plating 2Nickel
Description

BNC T Adapter Female (Jack) Male (Plug) Female (Jack), Nickel Plated Brass Body

BNC adapter SM3448 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our BNC to BNC adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm BNC adapter is manufactured to precise RF adapter specifications .

BNC to BNC adapter is constructed with female gender on side 1 and male on side 2. SM3448 BNC female to BNC male coaxial adapter from Fairview is a tee body style. This tee BNC adapter is also known as a BNC T connector.

Fairview female BNC to male BNC adapter is part of over one million RF, microwave and millimeter wave components in stock. Our tee BNC adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build BNC coaxial cables that ship quickly from our facility for all your RF adapter component needs.