To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

75 Ohm 12G SDI BNC Female PCB Connector Thru Hole Solder Attachment

SKU: FMCN0010
Pricing
QUANTITYPRICE
1-24$8.19
25-49$7.78
50-99$7.37
100-249$7.04
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 6
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN0010
Datasheet
FMCN0010
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesBNC
Connector GenderFemale
Impedance75 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency12 GHz
Termination TypePCB
Interface Type 1Thru Hole
Description

75 Ohm 12G SDI BNC Female PCB Connector Thru Hole Solder Attachment

FMCN0010 BNC female PCB connector from Fairview Microwave has an interface type of thru hole and a 75 Ohm impedance. This BNC female connector uses shield attachment of solder attachment for the contact. Our female BNC PCB connector provides a minimum frequency of DC and a maximum frequency of 12 GHz.

BNC female PCB RF connector has a PTFE dielectric type and a VSWR of . This Fairview Microwave BNC PCB connector has a brass body with nickel plating. Our FMCN0010 BNC connector uses brass contact and a nickel plating material. you can find this BNC female PCB connector datasheet specifications above.

Fairview Microwave female BNC connector purchases will ship the same day. Our BNC female thru hole connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom BNC cable connector assemblies that will ship quickly from our location.