Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

75 Ohm BNC Female (Jack) Bulkhead Connector Cup Terminal Solder, Solder

SKU: SC6263
Pricing
QUANTITYPRICE
1-24$20.19
25-49$19.18
50-99$18.17
100-249$17.36
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 973
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesBNC
Connector GenderFemale
Impedance75 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency4 GHz
Termination TypeTerminal
Interface Type 1Solder Cup
Description

75 Ohm BNC Female (Jack) Bulkhead Connector Cup Terminal Solder, Solder

SC6263 BNC female bulkhead terminal connector from Fairview Microwave has an interface type of solder cup and a 75 Ohm impedance. This BNC female bulkhead connector uses shield attachment of solder attachment for the contact. Our female BNC terminal connector provides a minimum frequency of DC and a maximum frequency of 4 GHz.

BNC female bulkhead terminal RF connector has a ptfe dielectric type and a VSWR of 1.25:1. This Fairview Microwave BNC terminal connector has a brass body with nickel plating. Our SC6263 BNC connector uses beryllium copper contact and a nickel plating material. This BNC female bulkhead terminal RF connector is RoHS compliant, you can find this BNC female bulkhead terminal connector datasheet specifications above.

Fairview Microwave female BNC bulkhead connector purchases will ship the same day. Our bulkhead BNC female solder cup connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom BNC cable connector assemblies that will ship quickly from our location.