Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

BNC Female (Jack) Connector Stub Terminal 4 Hole Flange (Panel Mount), Solder

SKU: SC6231
Pricing
QUANTITYPRICE
1-24$42.19
25-49$40.08
50-99$37.97
100-249$36.28
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 418
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesBNC
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount Method4 Hole Flange
Minimum FrequencyDC
Maximum Frequency4 GHz
Termination TypeTerminal
Interface Type 1Stub
Description

BNC Female (Jack) Connector Stub Terminal 4 Hole Flange (Panel Mount), Solder

SC6231 BNC female 4 hole flange terminal connector from Fairview Microwave has an interface type of stub and a 50 Ohm impedance. This BNC female 4 hole flange connector uses shield attachment of solder attachment for the contact. Our female BNC terminal connector provides a minimum frequency of DC and a maximum frequency of 4 GHz.

BNC female 4 hole flange terminal RF connector has a ptfe dielectric type and a VSWR of 1.25:1. Our SC6231 BNC connector uses beryllium copper contact. This BNC female 4 hole flange terminal RF connector is RoHS compliant, you can find this BNC female 4 hole flange terminal connector datasheet specifications above.

Fairview Microwave female BNC 4 hole flange connector purchases will ship the same day. Our 4 hole flange BNC female stub connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom BNC cable connector assemblies that will ship quickly from our location.