BNC Male (Plug) Connector for LMR-240 Cable, Crimp/Solder
SKU: TC-240-BM-X
Pricing
Price: $14.39
* All Prices are in US Dollars and do not include duties
Available Quantity: 1,420
Same-Day Shipping
Order in the next Key Specifications
Key Specifications. |
Polarity | Standard |
Connector Series | BNC |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Crimp/Solder |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 4 GHz |
Termination Type | Coax |
Interface Type 1 | LMR-240 |
Interface Type 2 | LMR-240-UF |
Description
BNC Male (Plug) Connector for LMR-240 Cable, Crimp/Solder
TC-240-BM-X BNC male coaxial connector from Fairview Microwave has an interface type of LMR-240, LMR-240-UF and a 50 Ohm impedance. This BNC male connector uses shield attachment of crimp/solder attachment for the contact. Our male BNC coaxial connector provides a minimum frequency of DC and a maximum frequency of 4 GHz.
BNC male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.25:1. This Fairview Microwave BNC coaxial connector has a brass body with tri-metal plating. Our TC-240-BM-X BNC connector uses brass contact and a tri-metal plating material. This BNC male coaxial RF connector is RoHS compliant, you can find this BNC male coaxial connector datasheet specifications above.
Fairview Microwave male BNC connector purchases will ship the same day. Our BNC male LMR-240 / LMR-240-UF connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom BNC cable connector assemblies that will ship quickly from our location.
* LMR™ is a trademark of Times Microwave Systems.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.