Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

BNC Male (Plug) Connector For LMR-240 Cable, Clamp/Solder

SKU: TC-240-BMC
Pricing
Price: $22.09 
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Remaining Quantity Available:11
Same day Shipping
Same-Day Shipping
Order in the next
DISCONTINUED PRODUCT
Replaced By: TC-240-BM-X
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesBNC
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency1 GHz
Termination TypeCoax
Interface Type 1LMR-240
Description

BNC Male (Plug) Connector For LMR-240 Cable, Clamp/Solder

TC-240-BMC BNC male coaxial connector from Fairview Microwave has an interface type of LMR-240 and a 50 Ohm impedance. This BNC male connector uses shield attachment of clamp/solder attachment for the contact. Our male BNC coaxial connector provides a minimum frequency of DC and a maximum frequency of 1 GHz.

BNC male coaxial RF connector has a teflon dielectric type and a VSWR of 1.25:1. This Fairview Microwave BNC coaxial connector has a brass body with silver plating. Our TC-240-BMC BNC connector uses brass contact and a silver plating material. This BNC male coaxial RF connector is RoHS compliant, you can find this BNC male coaxial connector datasheet specifications above.

Fairview Microwave male BNC connector purchases will ship the same day. Our BNC male LMR-240 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom BNC cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.