Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

C Male (Plug) Connector For RG214, RG9, RG225, RG393 Cable, Crimp/Solder

SKU: FMCN1373
Pricing
QUANTITYPRICE
1-24$35.99
25-49$34.19
50-99$32.39
100-249$30.95
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 464
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesC
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Termination TypeCoax
Interface Type 1RG214
Interface Type 2RG9
Interface Type 3RG225
Interface Type 4RG393
Description

C Male (Plug) Connector For RG214, RG9, RG225, RG393 Cable, Crimp/Solder

FMCN1373 C male coaxial connector from Fairview Microwave has an interface type of RG214, RG9, RG225, RG393 and a 50 Ohm impedance. This C male connector uses shield attachment of crimp/solder attachment for the contact. Our male C coaxial connector provides a minimum frequency of Error and a maximum frequency of Error.

C male coaxial RF connector has a ptfe dielectric type and a VSWR of . This Fairview Microwave C coaxial connector has a brass body with nickel plating. Our FMCN1373 C connector uses nickel plating material. This C male coaxial RF connector is RoHS compliant, you can find this C male coaxial connector datasheet specifications above.

Fairview Microwave male C connector purchases will ship the same day. Our C male RG214 / RG9 / RG225 / RG393 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom C cable connector assemblies that will ship quickly from our location.