To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Portable Dual Band Antenna Operates From 2.4 GHz to 5.8 GHz With a Nominal 2 dBi Gain TNC Male Input Connector

SKU: FM51088
Pricing
QUANTITYPRICE
1-24$14.18
25-49$13.47
50-99$12.76
100-249$12.19
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Antenna TypePortable
Direction TypeOmni Directional
Band TypeDual
PolarizationVertical
Minimum Frequency2.4 GHz
Maximum Frequency5.8 GHz
Connector SeriesTNC
Connector GenderMale
Impedance50 Ohm
Description

Portable Dual Band Antenna Operates From 2.4 GHz to 5.8 GHz With a Nominal 2 dBi Gain TNC Male Input Connector

FM51088 from Fairview Microwave is part of our extensive in-stock omni-directional radio antenna selection. This dual band portable antenna has a frequency range of 2.4 GHz to 2.5 GHz, 4.9 GHz to 5.1 GHz and a 2 nominal dBi gain. Our portable antenna uses TNC male connector and is rated for 0 Watts input. FM51088 portable radio antenna is one of over 40,000 RF, microwave and millimeter wave components supplied from Fairview Microwave. Our portable aerial can be bought and shipped worldwide the same-day as with our other available RF parts.