To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
Cart (0)

Dual Swivel Rachet Style Marine Antenna Mount, Anti Corrosion ABS, 1"-14 Male Threads

SKU: FMMARRM01
Pricing
QUANTITYPRICE
1-24$14.85
25-49$14.11
50-99$13.37
100-249$12.77
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 11
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Material ABS
Description

Dual Swivel Rachet Style Marine Antenna Mount, Anti Corrosion ABS, 1"-14 Male Threads

The Fairview FMMARRM01 dual swivel rachet style antenna mount is offered for marine and omnidirectional antennas. This marine antenna mount is constructed of anti-corrosion ABS. Our high durable mount is ideal for marine communication, fishing, navigation, entertainment, and emergency services.

The working temperature range for our dual swivel rachet-style installation is -40 to 80 degrees Celsius. The FMMARRM01 marine antenna mount from Fairview is available in 6-inch length, 2.61-inch width, and 2.61-inch height. This antenna mount has a flat base fixture and 1"-14 male threads, making it suited for use with search and rescue equipment, satellite TV, radio systems, radar, sonar, depth finders, VHF, GPS, satellite phones, fish finders, and sonar-based equipment applications.

Fairview has one of the largest in-stock selections of marine grade dual swivel rachet style style antenna mounts for international and domestic orders. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect high durable ABS marine antenna mount for your requirements.