To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RF PCB Connector, 75 Ohm F Female Right Angle Bulkhead Mount Connector Solder Attachment Surface Mount PCB, IP67 Rated

SKU: FMCN44262
Pricing
QUANTITYPRICE
1-9$25.84
10-24$24.81
25-99$23.77
100-249$22.74
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 5
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesF
Connector GenderFemale
Impedance75 Ohm
Body StyleRight Angle
Attachment MethodSolder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency2.15 GHz
Termination TypePCB
Interface Type 1Surface Mount
Description

RF PCB Connector, 75 Ohm F Female Right Angle Bulkhead Mount Connector Solder Attachment Surface Mount PCB, IP67 Rated

FMCN44262 type F female right angle bulkhead PCB connector has an interface type of type F female which is compatible with surface mount cables and a 75 Ohm impedance. Fairview Microwave's type F female bulkhead connector uses solder as an attachment method. Our female type F right angle PCB connector operates at a minimum frequency of DC and a maximum frequency of 2.15 GHz. Our high-quality radio frequency co-axial connector is used for general purpose test and printed circuit board applications. This type F female RF connector is stocked to be readily available for same business day shipment.

The Fairview Microwave right angle type F female bulkhead PCB connector has a PTFE dielectric type and a VSWR of 1.93:1. Fairview Microwave's type F PCB connector has a zinc body with tin plating. Our FMCN44262 right angle connector uses beryllium copper contact. This threaded RF connector can operate at temperatures ranging from -65 to +165 degrees C. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings.

Our type F female RF connector with PCB termination has a 0.46 dB maximum insertion loss. The radio frequency connector is made from zinc along with a contact life of 500 cycles or more. This right angle type F connector has a tin inner contact plating.

This Fairview Microwave right angle female type F bulkhead connector will ship the same business day as purchased. Our bulkhead type F right angle female connector is part of our RF, microwave and millimeter wave components in stock for worldwide shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.