To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

75 Ohm F Male to 75 Ohm F Male 75 Ohm RG-59 Coax

SKU: SCB10020
Cable length
DISCONTINUED PRODUCT
Replaced By: FMCA1031
Key Specifications
Key Specifications.
Connector Series 1F
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175
Connector Series 2F
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275
RF Cable Part NumberRG-59
RF Cable TypeRG-59
RF Cable Impedance75
Description

75 Ohm F Male to 75 Ohm F Male 75 Ohm RG-59 Coax

RF cable assembly part number SCB10020 75 Ohm F male to 75 Ohm F male 75 Ohm RG-59 coax from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. 75 Ohm F male to 75 Ohm F male 75 Ohm RG-59 coax, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with type F cable connection on one end and a F cable connection on the other end. Our type F cable assembly has a male gender on end one and male on end two. F type cable SCB10020 is built in a male to male coaxial assembly design and will ship quickly after the purchase.

Fairview F type male to F male cable assembly SCB10020 is built with INVALID ALIAS LOOKUP FOR *RG-59* coax and it is a flexible design. Our type F cable assembly is manufactured with 75 Ohm type F to 75 Ohm F cable connectors and has a 75 Ohm impedance for the cable. RF specs for this type F male to F male cable can be found on its specifications datasheet PDF above.

F type male to F male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality type F to F cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of type F cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.