To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

High Power Limiter, SMA, 200W Peak Power, 200 us Recovery, 16 dBm Flat Leakage, 500 MHz to 2 GHz

SKU: SML0520
Pricing
QUANTITYPRICE
1-9$720.00
10-24$691.20
25-99$662.40
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 31
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector In SeriesSMA
Connector In GenderMale
Connector In Impedance50 Ohm
Connector Out SeriesSMA
Connector Out GenderFemale
Minimum Frequency500 MHz
Maximum Frequency2 GHz
Maximum Insertion Loss0.6 dB
Design TypeHigh Power
Peak Power200 Watt
Leakage (CW)16 dBm
Recovery Time200,000 ns
Description

High Power Limiter, SMA, 200W Peak Power, 200 us Recovery, 16 dBm Flat Leakage, 500 MHz to 2 GHz

Fairview Microwave’s SML0520 is a high power broadband signal limiter that ships same day worldwide. High power limiter SML0520 has SMA male to SMA female type connectors with a compact and rugged, thin-film construction. This SMA series limiter has a maximum peak power of 200W at 1us pulse, 0.1% Duty Cycle and we keep it in-stock constantly. The SML0520 SMA to SMA limiter has a typical recovery time of 200,000 ns. This industry-leading 200W high power limiter features a maximum insertion loss of 0.6 dB.

SML0520 0.6 dB limiter with 200W max power, has a minimum operational temperature range of -55 degrees C to a maximum of 125°C. Off-the-shelf online or by phone, we ship these high-quality SMA to SMA limiters with a broadband frequency of 500 MHz – 2 GHz around the globe. Our 200W high power limiter at 1us pulse, 0.1% Duty Cycle has a 200,000 ns recovery time and is intended for use in applications like microwave radio, VSAT, SATCOM, radar and space systems.

2 GHz 200W high-reliability limiter meets US Department of Defense environmental test methods for vibration of 20G, 100 to 2000Hz. Fairview Microwave’s high power 200,000 ns RF limiter has an average input power of 1 and a military grade package design. Contact Fairview Microwave’s expert technical support for assistance with SML0520 high power 125°C broadband limiter. Download our 200W high power SML0520 PDF datasheet with specifications and CAD drawing with dimensions for details. Our knowledgeable sales team simplifies the purchasing process and ensures that your SMA male to SMA female power limiter will be exact to spec.

Fairview Microwave was founded in 1992 and has since become reputable suppliers for 500 (MHz) – 2 (GHz) high power 0.6/0.4 insertion loss limiters and electronic components. Limiter SML0520 by Fairview Microwave has a max leakage of 16 dBm and is just one of more than 1 million RF, microwave and limiter parts we stock. This SMA male to female 1W average power limiter is ready to buy and can be shipped worldwide. Order your high power 200W limiter online today; there is no MOQ (minimum order quantity) and we provide same-day shipping.