Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Times Microwave LMR-400-LLPL Low Loss Flexible Coax Cable Orange PVC (FR) Jacket

SKU: LMR-400-LLPL
Pricing
Price/foot: $7.25 
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.
CALL FOR QUOTE

bbb

Same day Shipping
Same-Day Shipping
Order in the next
DISCONTINUED PRODUCT
Replaced By: LMR-400-LLPX
Product Documents
Key Specifications
Key Specifications.
Generic NameLMR-400-LLPL
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePTFE (LD)
Velocity of Propagation76 %
Jacket Diameter0.405 in
Jacket MaterialPVC (FR)
No. of Shields2
Attenuation at 1 Ghz.4.14 dB
RF Shielding90 dB
Frequency, Max5.8 GHz
Max Operating Temperature75 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, One Time1 in
Minimum Bend Radius, Repeated4 in
Coax TypeCoax
Description

Times Microwave LMR-400-LLPL Low Loss Flexible Coax Cable Orange PVC (FR) Jacket

LMR-400-LLPL coax cable from Fairview is only one of a large number of radio frequency twinaxial and coaxial cable types specifically stocked to be ready for quick shipment. Fairview Microwave LMR-400-LLPL coax cable is manufactured in a flexible design and has a 50 Ohm impedance.This low loss flexible 50 Ohm coax cable LMR-400-LLPL is constructed with a 0.405 inch diameter and PVC (FR) jacket.

LMR-400-LLPL flexible 50 Ohm coax cable with PVC (FR) jacket is rated for a 5.8 GHz maximum operating frequency. This 50 Ohm 0.405 inch diameter and low loss flexible coax cable is built with a shield count of 2 and RF shielding of 90 dB.

Fairview Microwave LMR-400-LLPL coax is constructed with PTFE (LD) dielectric and a maximum operating temperature of 75 degrees C. Times Microwave LMR-400-LLPL coax cable specs for this wire properties can be found on its RF coax cable LMR-400-LLPL datasheet PDF specifications above.

LMR-400-LLPL cable is part of more than one million RF, microwave and millimeter wave parts in stock at Fairview. This Times Microwave low loss LMR-400-LLPL coax cable is ready to buy and can be shipped worldwide. Fairview also maintains a wide selection of other radio frequency twinaxial and coaxial cable types that ship same-day from our warehouse as with the rest of our other RF/microwave and millimeter wave components.


* LMR™ is a trademark of Times Microwave Systems.