Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

1000 to 2500 MHz SMA GaN Power Amplifier, 20W, L & S Bands, 28V, 50% Efficiency and Class AB

SKU: FMAM5085
Pricing
QUANTITYPRICE
1-4$3,787.68
5-9$3,636.17
10-24$3,484.67
25-99$3,333.16
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMAM5085
Datasheet
FMAM5085
3D CAD Model (.step)
Key Specifications
Key Specifications.
Frequency, Min1 GHz
Frequency, Max2.5 GHz
Gain, Typical13.6 dB
3rd Intercept Point, Typ42 dB
Voltage, DC Typ28 Volts
Voltage, DC Max32 Volts
Current, DC Typ2,800 mA
Description

1000 to 2500 MHz SMA GaN Power Amplifier, 20W, L & S Bands, 28V, 50% Efficiency and Class AB

RF power amplifier FMAM5085 from Fairview Microwave is just one amp of a large selection of in-stock radio frequency amplifiers specifically stocked to be highly available for quick shipment. Fairview RF power amplifier is a connectorized medium power version manufactured with SMA connectors and rated at 20 dBm. Our SMA medium power RF amplifier design has a 13.6 dB typical gain.

Fairview RF medium power amplifier part number FMAM5085 is rated with a Psat of 20 dBm. Our radio frequency medium power amplifier is constructed for a minimum frequency of 1 GHz and a maximum of 2.5 GHz. Additional specs on this medium power amplifier from Fairview Microwave can be found in the details on the RF power amplifier datasheet specifications PDF above.

Our medium power amplifier is part of over one million RF, microwave and millimeter wave components in stock. This medium power 20 dBm RF amplifier is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other radio frequency power amplifier products that ship same day from our facility for all your RF, microwave and millimeter wave amplifier component needs.