Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Mini SMP Female to Mini SMP Female Cable RG-405 Coax

SKU: SCA93086
Cable length
Product Documents
Key Specifications
Key Specifications.
Connector Series 1Mini SMP
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2Mini SMP
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG-405
RF Cable TypeRG-405
RF Cable Impedance50
Description

Mini SMP Female to Mini SMP Female Cable RG-405 Coax

RF cable assembly part number SCA93086 mini SMP female to mini SMP female cable RG-405 coax from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. Mini SMP female to mini SMP female cable RG-405 coax, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with mini SMP cable connection on one end and a mini SMP cable connection on the other end. Our mini SMP cable assembly has a female gender on end one and female on end two. Mini SMP cable SCA93086 is built in a female to female coaxial assembly design and will ship quickly after the purchase.

Fairview mini SMP female to mini SMP female cable assembly SCA93086 is built with RG-405 coax and it is a flexible design. Our mini SMP cable assembly is manufactured with 50 Ohm mini SMP to 50 Ohm mini SMP cable connectors and has a 50 Ohm impedance for the cable. RF specs for this mini SMP female to mini SMP female cable can be found on its specifications datasheet PDF above.

Mini SMP female to mini SMP female coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality mini SMP to mini SMP cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of mini SMP cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.