Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Mini SMP Male (Plug) Full Detent PCB Connector End Launch, Solder

SKU: SC5412
Pricing
QUANTITYPRICE
1-24$38.99
25-49$37.04
50-99$35.09
100-249$33.53
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 204
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SC5412
Datasheet
SC5412
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesMini SMP
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency40 GHz
Termination TypePCB
Interface Type 1End Launch
Description

Mini SMP Male (Plug) Full Detent PCB Connector End Launch, Solder

SC5412 Mini SMP male PCB full detent connector from Fairview Microwave has an interface type of end launch and a 50 Ohm impedance. This Mini SMP male connector uses shield attachment of solder attachment for the contact. Our male Mini SMP PCB connector provides a minimum frequency of DC and a maximum frequency of 40 GHz.

Mini SMP male PCB full detent RF connector has a ptfe dielectric type and a VSWR of 1.35:1. This Fairview Microwave Mini SMP PCB connector has a beryllium copper body with gold plating. Our SC5412 Mini SMP connector uses beryllium copper contact and a gold plating material. This Mini SMP male PCB full detent RF connector is RoHS compliant, you can find this Mini SMP male PCB full detent connector datasheet specifications above.

Fairview Microwave male Mini SMP connector purchases will ship the same day. Our Mini SMP male end launch connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom Mini SMP cable connector assemblies that will ship quickly from our location.