Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Mini SMP Male (Plug) Full Detent Hermetically Sealed Connector Pin Terminal, Solder

SKU: SC5481
Pricing
QUANTITYPRICE
1-24$61.99
25-49$58.89
50-99$55.79
100-249$53.31
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 137
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SC5481
Datasheet
SC5481
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesMini SMP
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency50 GHz
Termination TypeTerminal
Interface Type 1Pin
Description

Mini SMP Male (Plug) Full Detent Hermetically Sealed Connector Pin Terminal, Solder

SC5481 Mini SMP male hermetically sealed terminal full detent connector from Fairview Microwave has an interface type of pin and a 50 Ohm impedance. This Mini SMP male connector uses shield attachment of solder attachment for the contact. Our male Mini SMP terminal connector provides a minimum frequency of DC and a maximum frequency of 50 GHz.

This Fairview Microwave Mini SMP terminal connector has a kovar body with gold plating. Our SC5481 Mini SMP connector uses kovar contact and a gold plating material. This Mini SMP male hermetically sealed terminal full detent RF connector is RoHS compliant, you can find this Mini SMP male hermetically sealed terminal full detent connector datasheet specifications above.

Fairview Microwave male Mini SMP connector purchases will ship the same day. Our Mini SMP male pin connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom Mini SMP cable connector assemblies that will ship quickly from our location.