Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

MMBX Jack (Female) Snap-On PCB Connector, Solder Thread-In With Female (Jack) Center Contact

SKU: FMCN1032
Pricing
QUANTITYPRICE
1-24$5.20
25-49$4.94
50-99$4.68
100-249$4.47
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 80
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesMMBX
Connector GenderJack
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodThread-In
Minimum FrequencyDC
Maximum Frequency12.4 GHz
Termination TypePCB
Interface Type 1Pin
Description

MMBX Jack (Female) Snap-On PCB Connector, Solder Thread-In With Female (Jack) Center Contact

FMCN1032 MMBX jack thread-in PCB snap-on connector from Fairview Microwave has an interface type of pin and a 50 Ohm impedance. This MMBX jack thread-in connector uses shield attachment of solder attachment for the contact. Our jack MMBX PCB connector provides a minimum frequency of DC and a maximum frequency of 12.4 GHz.

MMBX jack thread-in PCB snap-on RF connector has a ptfe dielectric type and a VSWR of 1.08:1. This Fairview Microwave MMBX PCB connector has a brass body with gold plating. Our FMCN1032 MMBX connector uses brass contact and a gold plating material. This MMBX jack thread-in PCB snap-on RF connector is RoHS and with female center contact compliant, you can find this MMBX jack thread-in PCB snap-on with female center contact connector datasheet specifications above.

Fairview Microwave jack MMBX thread-in connector purchases will ship the same day. Our thread-in MMBX jack pin connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom MMBX cable connector assemblies that will ship quickly from our location.