Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

MMBX Plug (Male) Slide-On PCB Connector Surface Mount, Solder With Male (Plug) Center Contact, 1 Reel Contains 750 pieces

SKU: FMCN1024TR750
Pricing
QUANTITYPRICE
1-4$12,075.00
5-9$11,592.00
10-24$11,109.00
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesMMBX
Connector GenderPlug
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency12.4 GHz
Termination TypePCB
Interface Type 1Surface Mount
Description

MMBX Plug (Male) Slide-On PCB Connector Surface Mount, Solder With Male (Plug) Center Contact, 1 Reel Contains 750 pieces

FMCN1024TR750 MMBX plug PCB slide-on connector from Fairview Microwave has an interface type of surface mount and a 50 Ohm impedance. This MMBX plug connector uses shield attachment of solder attachment for the contact. Our plug MMBX PCB connector provides a minimum frequency of DC and a maximum frequency of 12.4 GHz.

MMBX plug PCB slide-on RF connector has a ptfe dielectric type and a VSWR of 1.06:1. This Fairview Microwave MMBX PCB connector has a brass body with gold plating. Our FMCN1024TR750 MMBX connector uses beryllium copper contact and a gold plating material. This MMBX plug PCB slide-on RF connector is with male center contact, 1 reel contains 750 pieces compliant, you can find this MMBX plug PCB slide-on with male center contact, 1 reel contains 750 pieces connector datasheet specifications above.

Fairview Microwave plug MMBX connector purchases will ship the same day. Our MMBX plug surface mount connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom MMBX cable connector assemblies that will ship quickly from our location.