Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

N Attenuators 14 dB Fixed

N attenuators fixed (also known as Type N, N Type, Neill attenuator) from Fairview Microwave ship same-day globally from our ISO registered facility. Fairview Microwave N attenuator fixed coaxial series supports a maximum attenuation level of 14 decibel (dB) with 50 Ohm impedance and is in-stock regularly. Our high-quality 50 Ohm N attenuators category with 14dB (decibel) max. are manufactured with N connector out. This N to N fixed attenuator series includes male (plug) in and female (jack) out genders. 18 GHz maximum frequency N attenuator series at 14 dB can be ordered even late in the day for same-day shipping worldwide. Fairview Microwave expert technical support and a knowledgeable sales team can answer your 14 dB N attenuator male (plug) / female (jack) questions and help with your purchases.

Fairview Microwave provides a wide range of high, medium and low power attenuators for RF, microwave and millimeter wave applications, this male (plug) N attenuator series at 14dB fixed are built to provide 2 Watt maximum input power. Our fixed 2 Watt N attenuators at 14 dB attenuation maximum have various body material and plating. Passivated stainless steel is an example of the attenuator body material in this N coaxial category. The Fairview Microwave website product pages are where to find our 14 dB N attenuator design datasheet specifications with CAD drawing, dimensions and other specs in PDF for download.

N attenuator SKUs at 2 Watt in 14 dB have Voltage Standing Wave Ratio (VSWR) specifications of 1.5:1. Our 2 Watt N attenuators with 1.5:1 VSWR at 14 dB have a product length of 1.76. Fairview Microwave has been in business since 1992 and is considered an industry leader for providing high-quality RF, microwave and millimeter wave components as with these 14dB fixed N attenuators (Type N, N Type, Neill). Because of our expertise, history, stock availability and more; trust Fairview Microwave to be your first source for your RF components like our N attenuator 14 dB fixed coaxial products.