Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

N Dual Directional Coupler 40 dB 2.5 GHz Rated to 200 Watts

SKU: FMCP1011
Pricing
QUANTITYPRICE
1-4$1,640.00
5-9$1,574.40
10-24$1,508.80
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 8
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
DirectionalityDual Directional
Connector SeriesN
Connector GenderFemale
Minimum Frequency500 MHz
Maximum Frequency2.5 GHz
Maximum Input Power200 Watt
Coupling Value40 dB
Description

N Dual Directional Coupler 40 dB 2.5 GHz Rated to 200 Watts

This RF coupler from Fairview Microwave is just part of a wide selection of coaxial coupler products supplied for laboratory test and measurement, defense / military, antenna and other signal related uses. Our radio frequency coupler is dual directional and built with N ports. The Fairview Microwave dual directional coupler design uses N ports that have a gender of female and the impedance is 50 Ohm.

Dual directional coupler design for part number FMCP1011 from Fairview Microwave is rated for a 500 MHz minimum frequency and a 2.5 GHz maximum frequency. Our dual directional coupler is designed with a 40 dB coupling value and a 18 dB directivity. This female N dual directional coupler is rated for a 0.3 dB maximum insertion loss and a 200 watts maximum input power.

Fairview is where to buy a dual directional coupler with N that is rated for a 0.3 dB maximum insertion loss and a 1.25 maximum VSWR. More female N coupler specs for this radio frequency component can be found on its dual directional coupler PDF specifications datasheet above. FMCP1011 dual directional 40 dB N coupler is part of over a million RF, microwave and millimeter wave components supplied by Fairview and this component can be bought and then shipped worldwide the same-day as with Fairview Microwave's other in-stock RF parts.