Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

N Female (Jack) Connector 4 Hole Flange (Panel Mount) For RG402 Cable, Solder

SKU: SC9193
Pricing
QUANTITYPRICE
1-24$66.99
25-49$64.31
50-99$62.30
100-249$60.96
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 89
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SC9193
Datasheet
SC9193
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount Method4 Hole Flange
Minimum FrequencyDC
Maximum Frequency11 GHz
Termination TypeCoax
Interface Type 1RG402
Description

N Female (Jack) Connector 4 Hole Flange (Panel Mount) For RG402 Cable, Solder

SC9193 N female 4 hole flange coaxial connector from Fairview Microwave has an interface type of RG402 and a 50 Ohm impedance. This N female 4 hole flange connector uses shield attachment of solder attachment for the contact. Our female N coaxial connector provides a minimum frequency of DC and a maximum frequency of 11 GHz.

N female 4 hole flange coaxial RF connector has a ptfe dielectric type and a VSWR of 1.25:1. This Fairview Microwave N coaxial connector has a brass body with silver plating. Our SC9193 N connector uses brass contact and a silver plating material. This N female 4 hole flange coaxial RF connector is RoHS compliant, you can find this N female 4 hole flange coaxial connector datasheet specifications above.

Fairview Microwave female N 4 hole flange connector purchases will ship the same day. Our 4 hole flange N female RG402 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom N cable connector assemblies that will ship quickly from our location.