Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

75 Ohm N Female (Jack) Connector Solder Cup Terminal 4 Hole Flange (Panel Mount), Solder, .718 inch Hole Spacing

SKU: FMCN1249
Pricing
QUANTITYPRICE
1-24$18.79
25-49$17.85
50-99$16.91
100-249$16.16
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 518
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN1249
Datasheet
FMCN1249
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesN
Connector GenderFemale
Impedance75 Ohm
Body StyleStraight
Attachment MethodSolder
Mount Method4 Hole Flange
Minimum FrequencyDC
Maximum Frequency1 GHz
Termination TypeTerminal
Interface Type 1Solder Cup
Description

75 Ohm N Female (Jack) Connector Solder Cup Terminal 4 Hole Flange (Panel Mount), Solder, .718 inch Hole Spacing

FMCN1249 N female 4 hole flange terminal connector from Fairview Microwave has an interface type of solder cup and a 75 Ohm impedance. This N female 4 hole flange connector uses shield attachment of solder attachment for the contact. Our female N terminal connector provides a minimum frequency of DC and a maximum frequency of 1 GHz.

N female 4 hole flange terminal RF connector has a ptfe dielectric type and a VSWR of 1.3:1. This Fairview Microwave N terminal connector has a brass body with nickel plating. Our FMCN1249 N connector uses phosphor bronze contact and a nickel plating material. This N female 4 hole flange terminal RF connector is RoHS compliant, you can find this N female 4 hole flange terminal connector datasheet specifications above.

Fairview Microwave female N 4 hole flange connector purchases will ship the same day. Our 4 hole flange N female solder cup connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom N cable connector assemblies that will ship quickly from our location.