To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

M39012/02-0503 N Female (Jack) Connector For RG55, RG142 Cable, Crimp/Solder

SKU: M39012/02-0503
Pricing
QUANTITYPRICE
1-24$76.99
25-49$73.14
50-99$69.29
100-249$66.21
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 49
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency11 GHz
Termination TypeCoax
Interface Type 1RG55
Interface Type 2RG142
Description

M39012/02-0503 N Female (Jack) Connector For RG55, RG142 Cable, Crimp/Solder

M39012/02-0503 N female coaxial connector from Fairview Microwave has an interface type of RG55, RG142 and a 50 Ohm impedance. This N female connector uses shield attachment of crimp/solder attachment for the contact. Our female N coaxial connector provides a minimum frequency of DC and a maximum frequency of 11 GHz.

N female coaxial RF connector has a ptfe dielectric type and a VSWR of 1.25:1. This Fairview Microwave N coaxial connector has a brass body with silver plating. Our M39012/02-0503 N connector uses beryllium copper contact and a silver plating material. This N female coaxial RF connector is RoHS compliant, you can find this N female coaxial connector datasheet specifications above.

Fairview Microwave female N connector purchases will ship the same day. Our N female RG55 / RG142 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom N cable connector assemblies that will ship quickly from our location.