Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

N Female (Jack) Bulkhead Connector Solder Cup Terminal, Solder

SKU: SC9275
Pricing
QUANTITYPRICE
1-24$4.65
25-49$4.42
50-99$4.19
100-249$4.00
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 867
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency11 GHz
Termination TypeTerminal
Interface Type 1Solder Cup
Description

N Female (Jack) Bulkhead Connector Solder Cup Terminal, Solder

SC9275 N female bulkhead terminal connector from Fairview Microwave has an interface type of solder cup and a 50 Ohm impedance. This N female bulkhead connector uses shield attachment of solder attachment for the contact. Our female N terminal connector provides a minimum frequency of DC and a maximum frequency of 11 GHz.

N female bulkhead terminal RF connector has a ptfe dielectric type and a VSWR of 1.5:1. This Fairview Microwave N terminal connector has a brass body with nickel plating. Our SC9275 N connector uses beryllium copper contact and a nickel plating material. This N female bulkhead terminal RF connector is RoHS compliant, you can find this N female bulkhead terminal connector datasheet specifications above.

Fairview Microwave female N bulkhead connector purchases will ship the same day. Our bulkhead N female solder cup connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom N cable connector assemblies that will ship quickly from our location.