To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Right Angle N Male (Plug) Connector for FM-SR141ALTN, FM-SR141TB, FM-SR141TBJ, FM-SR141CUTN, FM-SR141CU Cable, Solder

SKU: FMCN1597
Pricing
QUANTITYPRICE
1-24$27.19
25-49$25.83
50-99$24.47
100-249$23.38
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 5
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesN
Connector GenderMale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodSolder/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency11 GHz
Termination TypeCoax
Interface Type 1FM-SR141ALTN
Interface Type 2FM-SR141TB
Interface Type 3FM-SR141TBJ
Interface Type 4FM-SR141CUTN
Interface Type 5FM-SR141CU
Description

Right Angle N Male (Plug) Connector for FM-SR141ALTN, FM-SR141TB, FM-SR141TBJ, FM-SR141CUTN, FM-SR141CU Cable, Solder

FMCN1597 RA N male coaxial connector from Fairview Microwave has an interface type of FM-SR141ALTN, FM-SR141TB, FM-SR141TBJ, FM-SR141CUTN, FM-SR141CU and a 50 Ohm impedance. This N male connector uses shield attachment of solder/solder attachment for the contact. Our male N right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 11 GHz.

Right angle N male coaxial RF connector has a ptfe dielectric type and a VSWR of . This Fairview Microwave N coaxial connector has a brass body with nickel plating. Our FMCN1597 N RA connector uses brass contact and a nickel plating material. you can find this N male right angle coaxial connector datasheet specifications above.

Fairview Microwave RA male N connector purchases will ship the same day. Our N right angle male FM-SR141ALTN / FM-SR141TB / FM-SR141TBJ / FM-SR141CUTN / FM-SR141CU connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom N cable connector assemblies that will ship quickly from our location.