To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Right Angle N Male (Plug) Connector For LMR-400 Cable, Crimp/Non-Solder Contact

SKU: EZ-400-NMH-RA-X
Pricing
Price: $33.39 
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 155
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesN
Connector GenderMale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodCrimp/Non-Solder Contact
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Termination TypeCoax
Interface Type 1LMR-400
Description

Right Angle N Male (Plug) Connector For LMR-400 Cable, Crimp/Non-Solder Contact

EZ-400-NMH-RA-X RA N male coaxial connector from Fairview Microwave has an interface type of LMR-400 and a 50 Ohm impedance. This N male connector uses shield attachment of crimp/non-solder contact attachment for the contact. Our male N right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

Right angle N male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.35:1. This Fairview Microwave N coaxial connector has a brass body with tri-metal plating. Our EZ-400-NMH-RA-X N RA connector uses beryllium copper contact and a tri-metal plating material. This N male right angle coaxial RF connector is RoHS compliant, you can find this N male right angle coaxial connector datasheet specifications above.

Fairview Microwave RA male N connector purchases will ship the same day. Our N right angle male LMR-400 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom N cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.