To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

N Male (Plug) Connector For 0.240 inch, LMR-240, LMR-240-DB, LMR-240-UF, RG8X, B7808A Cable, Crimp/Crimp

SKU: SC9114
DISCONTINUED PRODUCT
Search for alternative
Cables.
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesN
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Crimp
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency11 GHz
Termination TypeCoax
Interface Type 10.240 inch
Interface Type 2LMR-240
Interface Type 3LMR-240-DB
Interface Type 4LMR-240-UF
Interface Type 5RG8X
Interface Type 6B7808A
Description

N Male (Plug) Connector For 0.240 inch, LMR-240, LMR-240-DB, LMR-240-UF, RG8X, B7808A Cable, Crimp/Crimp

SC9114 N male coaxial connector from Fairview Microwave has an interface type of 0.240 inch, LMR-240, LMR-240-DB, LMR-240-UF, RG8X, B7808A and a 50 Ohm impedance. This N male connector uses shield attachment of crimp/crimp attachment for the contact. Our male N coaxial connector provides a minimum frequency of DC and a maximum frequency of 11 GHz.

N male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.3:1. This Fairview Microwave N coaxial connector has a brass body with silver plating. Our SC9114 N connector uses brass contact and a silver plating material. you can find this N male coaxial connector datasheet specifications above.

Fairview Microwave male N connector purchases will ship the same day. Our N male 0.240 inch / LMR-240 / LMR-240-DB / LMR-240-UF / RG8X / B7808A connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom N cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.