Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

N Male (Plug) Connector For RG55, RG142, RG223, RG400 Cable, Crimp/Solder

SKU: SC9107
Pricing
QUANTITYPRICE
1-24$23.99
25-49$22.79
50-99$21.59
100-249$20.63
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1,504
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SC9107
Datasheet
SC9107
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesN
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency11 GHz
Termination TypeCoax
Interface Type 1RG55
Interface Type 2RG142
Interface Type 3RG223
Interface Type 4RG400
Description

N Male (Plug) Connector For RG55, RG142, RG223, RG400 Cable, Crimp/Solder

SC9107 N male coaxial connector from Fairview Microwave has an interface type of RG55, RG142, RG223, RG400 and a 50 Ohm impedance. This N male connector uses shield attachment of crimp/solder attachment for the contact. Our male N coaxial connector provides a minimum frequency of DC and a maximum frequency of 11 GHz.

N male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.45:1. This Fairview Microwave N coaxial connector has a brass body with nickel plating. Our SC9107 N connector uses brass contact and a nickel plating material. This N male coaxial RF connector is RoHS compliant, you can find this N male coaxial connector datasheet specifications above.

Fairview Microwave male N connector purchases will ship the same day. Our N male RG55 / RG142 / RG223 / RG400 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom N cable connector assemblies that will ship quickly from our location.