Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

N Male (Plug) Connector For RG58, RG141, RG303, 0.195 inch, LMR-195, LMR-195-FR Cable, Crimp/Solder

SKU: SC9109
Pricing
QUANTITYPRICE
1-24$32.79
25-49$31.15
50-99$29.51
100-249$28.20
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 139
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesN
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency12 GHz
Termination TypeCoax
Interface Type 1RG58
Interface Type 2RG141
Interface Type 3RG303
Interface Type 40.195 inch
Interface Type 5LMR-195
Interface Type 6LMR-195-FR
Description

N Male (Plug) Connector For RG58, RG141, RG303, 0.195 inch, LMR-195, LMR-195-FR Cable, Crimp/Solder

SC9109 N male coaxial connector from Fairview Microwave has an interface type of RG58, RG141, RG303, 0.195 inch, LMR-195, LMR-195-FR and a 50 Ohm impedance. This N male connector uses shield attachment of crimp/solder attachment for the contact. Our male N coaxial connector provides a minimum frequency of DC and a maximum frequency of 12 GHz.

N male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.3:1. This Fairview Microwave N coaxial connector has a brass body with nickel plating. Our SC9109 N connector uses brass contact and a nickel plating material. This N male coaxial RF connector is RoHS compliant, you can find this N male coaxial connector datasheet specifications above.

Fairview Microwave male N connector purchases will ship the same day. Our N male RG58 / RG141 / RG303 / 0.195 inch / LMR-195 / LMR-195-FR connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom N cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.