Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

N Male (Plug) Connector Solder Cup Terminal 4 Hole Flange (Panel Mount), Solder, Tri-Metal Plated Brass Body, Length 0.719 In

SKU: SC9214
DISCONTINUED PRODUCT
Search for alternative
Cables.
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesN
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount Method4 Hole Flange
Minimum FrequencyDC
Maximum Frequency11 GHz
Termination TypeTerminal
Interface Type 1Solder Cup
Description

N Male (Plug) Connector Solder Cup Terminal 4 Hole Flange (Panel Mount), Solder, Tri-Metal Plated Brass Body, Length 0.719 In

SC9214 N male 4 hole flange terminal connector from Fairview Microwave has an interface type of solder cup and a 50 Ohm impedance. This N male 4 hole flange connector uses shield attachment of solder attachment for the contact. Our male N terminal connector provides a minimum frequency of DC and a maximum frequency of 11 GHz.

N male 4 hole flange terminal RF connector has a ptfe dielectric type and a VSWR of 1.25:1. This Fairview Microwave N terminal connector has a brass body with tri-metal plating. Our SC9214 N connector uses brass contact and a tri-metal plating material. This N male 4 hole flange terminal RF connector is RoHS compliant, you can find this N male 4 hole flange terminal connector datasheet specifications above.

Fairview Microwave male N 4 hole flange connector purchases will ship the same day. Our 4 hole flange N male solder cup connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom N cable connector assemblies that will ship quickly from our location.