New Isolators and Circulators Protect Microwave and RF Devices from Reflected Power
IRVINE, Calif. -- Fairview Microwave, an Infinite Electronics brand and a leading provider of on-demand RF, microwave and millimeter-wave components, has announced the launch of its latest waveguide isolators and circulators. These components are designed to deliver exceptional performance and reliability for a wide range of microwave applications.
The product line features a broad selection of waveguide isolators and circulators, as well as connectorized designs available in SMA, N-type, 2.4 mm and 2.92 mm connectors.
The featured waveguide isolators and circulators in the new product line include size options ranging from WR-10 to WR-137 (12 different bands), high power ratings up to 150 watts (CW) max, superior isolation performance as good as 20 dB min, and VSWR performance as low as 1.25:1.
"Our new waveguide isolators and circulators protect microwave and RF devices from reflected power and ensure efficient power transfer. We are excited to offer a broad selection of high-quality waveguide components made using the latest technologies and highest-quality materials," said Steven Pong, Product Line Manager.
Fairview's new waveguide isolators and circulators are in-stock and available for same-day shipping. For inquiries, contact Fairview Microwave at +1-949-261-1920.