Plug MCX terminations from Fairview Microwave include rf load versions (also known as plug MCX loads or plug MCX dummy loads) include standard part numbers without chain. Fairview plug MCX terminations are available in 50 Ohm impedance and a maximum frequency of 6 GHz.
Fairview Microwave plug MCX terminations are rated for a maximum input power up to 1 Watts. Plug MCX attenuators have a VSWR as low as 1.3. Fairview Microwave plug MCX terminations are part of over 1 million RF parts in stock and they ship same day.