Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

QMA Male Right Angle Connector Solder Attachment for FM-SR086ALTN, FM-SR086TB, RG405

SKU: FMCN1888
Pricing
QUANTITYPRICE
1-24$9.16
25-49$8.70
50-99$8.24
100-249$7.88
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 50
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN1888
Datasheet
FMCN1888
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesQMA
Connector GenderMale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodSolder/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Termination TypeCoax
Interface Type 1FM-SR086ALTN
Interface Type 2FM-SR086TB
Interface Type 3RG405
Description

QMA Male Right Angle Connector Solder Attachment for FM-SR086ALTN, FM-SR086TB, RG405

FMCN1888 RA QMA male coaxial connector from Fairview Microwave has an interface type of FM-SR086ALTN, FM-SR086TB, RG405 and a 50 Ohm impedance. This QMA male connector uses shield attachment of solder/solder attachment for the contact. Our male QMA right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

Right angle QMA male coaxial RF connector has a PTFE dielectric type and a VSWR of 1.25:1. This Fairview Microwave QMA coaxial connector has a brass body with gold plating. Our FMCN1888 QMA RA connector uses brass contact and a gold plating material. This QMA male right angle coaxial RF connector is RoHS compliant, you can find this QMA male right angle coaxial connector datasheet specifications above.

Fairview Microwave RA male QMA connector purchases will ship the same day. Our QMA right angle male FM-SR086ALTN / FM-SR086TB / RG405 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom QMA cable connector assemblies that will ship quickly from our location.