Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Right Angle QMA Male (Plug) Connector For LMR-240 Cable, Crimp/Non-Solder Contact

SKU: EZ-240-QM-RA-X
Pricing
Price: $20.59 
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 231
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
EZ-240-QM-RA-X
Datasheet
EZ-240-QM-RA-X
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesQMA
Connector GenderMale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodCrimp/Non-Solder Contact
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency18 GHz
Termination TypeCoax
Interface Type 1LMR-240
Interface Type 2LMR-240-UF
Description

Right Angle QMA Male (Plug) Connector For LMR-240 Cable, Crimp/Non-Solder Contact

EZ-240-QM-RA-X RA QMA male coaxial connector from Fairview Microwave has an interface type of LMR-240, LMR-240-UF and a 50 Ohm impedance. This QMA male connector uses shield attachment of crimp/non-solder contact attachment for the contact. Our male QMA right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.

Right angle QMA male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.25:1. This Fairview Microwave QMA coaxial connector has a brass body with nickel plating. Our EZ-240-QM-RA-X QMA RA connector uses beryllium copper contact and a nickel plating material. This QMA male right angle coaxial RF connector is RoHS compliant, you can find this QMA male right angle coaxial connector datasheet specifications above.

Fairview Microwave RA male QMA connector purchases will ship the same day. Our QMA right angle male LMR-240 / LMR-240-UF connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom QMA cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.