Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

QMA Male Connector Crimp/Solder Attachment for RG174, RG316, RG188, 0.100 inch, LMR-100

SKU: FMCN1892
Pricing
QUANTITYPRICE
1-24$20.38
25-49$19.36
50-99$18.34
100-249$17.53
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 46
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN1892
Datasheet
FMCN1892
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesQMA
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Termination TypeCoax
Interface Type 1RG174
Interface Type 2RG316
Interface Type 3RG188
Interface Type 4.100 inch
Interface Type 5LMR-100
Description

QMA Male Connector Crimp/Solder Attachment for RG174, RG316, RG188, 0.100 inch, LMR-100

FMCN1892 QMA male coaxial connector from Fairview Microwave has an interface type of RG174, RG316, RG188, .100 inch, LMR-100 and a 50 Ohm impedance. This QMA male connector uses shield attachment of crimp/solder attachment for the contact. Our male QMA coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

QMA male coaxial RF connector has a PTFE dielectric type and a VSWR of 1.12:1. This Fairview Microwave QMA coaxial connector has a brass body with tri-metal plating. Our FMCN1892 QMA connector uses brass contact and a tri-metal plating material. This QMA male coaxial RF connector is RoHS compliant, you can find this QMA male coaxial connector datasheet specifications above.

Fairview Microwave male QMA connector purchases will ship the same day. Our QMA male RG174 / RG316 / RG188 / .100 inch / LMR-100 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom QMA cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.