Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

QMA Male to SMA Male Cable RG-223 Coax

SKU: SCB12472
DISCONTINUED PRODUCT
Search for alternative
Cable Assemblies.
Key Specifications
Key Specifications.
Connector Series 1QMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG-223
RF Cable TypeRG-223
RF Cable Impedance50
Description

QMA Male to SMA Male Cable RG-223 Coax

RF cable assembly part number SCB12472 QMA male to SMA male cable RG-223 coax from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. QMA male to SMA male cable RG-223 coax, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with QMA cable connection on one end and a SMA cable connection on the other end. Our QMA cable assembly has a male gender on end one and male on end two. QMA cable SCB12472 is built in a male to male coaxial assembly design and will ship quickly after the purchase.

Fairview QMA male to SMA male cable assembly SCB12472 is built with INVALID ALIAS LOOKUP FOR *RG-223* coax and it is a flexible design. Our QMA cable assembly is manufactured with 50 Ohm QMA to 50 Ohm SMA cable connectors and has a 50 Ohm impedance for the cable. RF specs for this QMA male to SMA male cable can be found on its specifications datasheet PDF above. Keep in mind that SCB12472 can also be used as a SMA male to QMA male cable because the assembly operates in both directions.

QMA male to SMA male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality QMA to SMA cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of QMA cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.