Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

QMA Male (Plug) Snap-On Connector For RG55, RG142, RG223, RG400 Cable, Crimp/Solder

SKU: FMCN1148
Pricing
QUANTITYPRICE
1-24$20.99
25-49$19.94
50-99$18.89
100-249$18.05
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 4
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesQMA
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Termination TypeCoax
Interface Type 1RG55
Interface Type 2RG142
Interface Type 3RG223
Interface Type 4RG400
Description

QMA Male (Plug) Snap-On Connector For RG55, RG142, RG223, RG400 Cable, Crimp/Solder

FMCN1148 QMA male coaxial snap-on connector from Fairview Microwave has an interface type of RG55, RG142, RG223, RG400 and a 50 Ohm impedance. This QMA male connector uses shield attachment of crimp/solder attachment for the contact. Our male QMA coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

QMA male coaxial snap-on RF connector has a ptfe dielectric type and a VSWR of 1.3:1. This Fairview Microwave QMA coaxial connector has a brass body with tri-metal plating. Our FMCN1148 QMA connector uses brass contact and a tri-metal plating material. This QMA male coaxial snap-on RF connector is RoHS compliant, you can find this QMA male coaxial snap-on connector datasheet specifications above.

Fairview Microwave male QMA connector purchases will ship the same day. Our QMA male RG55 / RG142 / RG223 / RG400 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom QMA cable connector assemblies that will ship quickly from our location.