Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Right Angle QN Male (Plug) Snap-On Connector For LMR-400, LMR-400-DB Cable, Crimp/Solder

SKU: FMCN1101
Pricing
QUANTITYPRICE
1-24$22.82
25-49$21.68
50-99$20.54
100-249$19.63
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 13
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesQN
Connector GenderMale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Termination TypeCoax
Interface Type 1LMR-400
Interface Type 2LMR-400-DB
Description

Right Angle QN Male (Plug) Snap-On Connector For LMR-400, LMR-400-DB Cable, Crimp/Solder

FMCN1101 RA QN male coaxial snap-on connector from Fairview Microwave has an interface type of LMR-400, LMR-400-DB and a 50 Ohm impedance. This QN male connector uses shield attachment of crimp/solder attachment for the contact. Our male QN right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

Right angle QN male coaxial snap-on RF connector has a ptfe dielectric type and a VSWR of 1.5:1. This Fairview Microwave QN coaxial connector has a brass body with silver plating. Our FMCN1101 QN RA connector uses brass contact and a silver plating material. This QN male right angle coaxial snap-on RF connector is RoHS compliant, you can find this QN male right angle coaxial snap-on connector datasheet specifications above.

Fairview Microwave RA male QN connector purchases will ship the same day. Our QN right angle male LMR-400 / LMR-400-DB connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom QN cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.