Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RA MCX Plug (Male) to BNC Female (Jack) Bulkhead Cable M17/113-RG316 Coax Up To 3 GHz

SKU: FMC1738316
Cable length
OR
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.
Key Specifications
Key Specifications.
Connector Series 1MCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250
RF Cable Part NumberM17/113-RG316
RF Cable TypeM17/113-RG316
RF Cable Impedance50
Description

RA MCX Plug (Male) to BNC Female (Jack) Bulkhead Cable M17/113-RG316 Coax Up To 3 GHz

RF cable assembly part number FMC1738316 RA MCX plug (male) to BNC female (jack) bulkhead cable M17/113-RG316 coax up to 3 GHz from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. RA MCX plug (male) to BNC female (jack) bulkhead cable M17/113-RG316 coax up to 3 GHz, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with MCX cable connection on one end and a BNC cable connection on the other end. Our MCX cable assembly has a plug gender on end one and female on end two. MCX cable FMC1738316 is built in a plug to female coaxial assembly design and will ship quickly after the purchase.

Fairview MCX plug to BNC female cable assembly FMC1738316 is built with M17/113-RG316 coax and it is a flexible design. Our MCX cable assembly is manufactured with right angle 50 Ohm MCX to 50 Ohm BNC cable connectors and has a 50 Ohm impedance for the cable. RF specs for this MCX right angle plug to BNC female bulkhead cable can be found on its specifications datasheet PDF above. Keep in mind that FMC1738316 can also be used as a BNC female to MCX plug cable because the assembly operates in both directions.

MCX right angle plug to BNC female bulkhead coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality MCX to BNC cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of MCX cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.